Energy meters
Analyse the quality of the network with Hager electricity meters. A complete energy metering solution!
A complete energy metering solution!
Energy transparency in all areas is becoming more and more important. The prerequisite for this are intelligent energy meters, which record all consumption and, if needed, pass it on. The new generation of energy meters from Hager offers tailor-made solutions for any application.
Energy Meters and Current transformers
The Perfect Combination
For the first time, the new three-phase energy meters enable direct
measurements up to 125 A for all interfaces. This is only available from
Hager! For indirect measurements up to 6,000 A, energy meters are
available with pulse, M-Bus or Modbus interface. In addition, you will
receive a suitable range of current transformers that convert high
primary currents (50 - 4,000 A) into secondary currents up to max
5 A and protect connected measuring devices against over-current.
5 A and protect connected measuring devices against over-current.

Open to all
communication
channels
The new energy meters communicate via all common interfaces: depending
on the application via pulse measurement, M-Bus (commonly in residential
buildings) or Modbus (predominantly in functional buildings).The Modbus
devices are equipped either with screw-fastening technology or with
practical plug-and-play plug-in technology. In the latter case, a
reverse polarity protected RJ45 plug guarantees error-free connection
and easy linking to the energy monitoring server agardio.manager.

1-phase 230 V
3-phase 400 V
Which metering solution is ideal for my building?
Hager's energy meters are real data generators, providing you with the right information to analyse your electrical installation. A better understanding of your installation helps you make the right decisions and improve your behaviour.There are two types of energy meters: simple and advanced.
- Simple metering measures energy consumption in kWh (as on your energy bill).
- Advanced metering, which provides more accurate information about your consumption.
ISO 50001 - The energy management standard
More and more companies are striving towards certification in accordance with international energy management standard ISO 50001. With structured energy management, companies not only consume less electricity as a result of reduced primary energy consumption. In fact, companies actually receive more money, as the majority of the EEG (German Renewable Energy Sources Act) levy is reimbursed.Currently around 7 euro cents per kWh. In larger companies or properties, this can amount to tens of thousands of euros per year. With the new energy meters from Hager, you can consistently exploit these cost advantages. And save on the whole streamline!