witty charging stations
Take the road of new energies
Your Hager charging point solution.
Easy to install and intuitive to use, witty charging stations allow your customer to safely charge their electric or hybrid vehicle.

Safe and reliable charging stations
The momentum is there, the evolution of the car will be driven through electricity. One of the challenges of this evolution lies in the development of recharging infrastructures. The witty charging stations can charge all electric and hybrid vehicles.
They are simple, user-friendly and secure for both private and public access and are easy to install. The charging stations comply with the international standard IEC 61851. With the IP54 degree of protection rating and high impact resistance, the terminals are suitable for both indoor and outdoor use.
witty
Usage : indoor, outdoor
Installation : wall or pillars
Charging mode : accelerated charging
Vehicle type: cars and vans
Advantages : compactness
Plug type : T2S plug type

witty park
Usage: indoor, outdoor
Installation : wall or pillars
Charging mode : accelerated charging
Vehicle type : cars and vans
Advantages : compactness
Plug type: T2S type socket + E type socket

Did you know?
An electric vehicle battery can hold roughly the same amount of electricity that the average household consumes in a week.
10 years expertise with EV charging
Your benefits
Your documentation
witty charging station
-
witty charging stations brochure