Noka Camp Luxury Lodge, South Africa

Hager’s autom­ation solution has wildlife lodge’s guests in the lap of luxury. 


Hotel Valies Roermond

"The high-end system contrib­utes to guests’ overall comfort and control of their villas. It reduces the lodge’s operating costs by improving the site’s energy effic­i­ency." 

Ryan Whitelaw

Product manager - Building autom­ation, Elect­ro­M­ec­h­anica


 

Location: Lapa­lala Game Reserve, South Africa

Opened: 2019

Capacity: 4 Villas and 1 main complex on 100ft cliff top

System inte­g­rator: Inte­g­rated home and office

Distrib­utor: Elect­ro­M­ec­h­anica

Deve­l­oper: Lepogo Lodges

Panel builder: Nuco




Wildlife lodge’s guests in the lap of luxury 

The adve­nture of travel

The lodges use Hager KNX bus system to control everyt­hing from unde­rfloor heating to blinds, air-cond­it­io­ning, lighting, moto­rised doors and mosquito netting.

Pres­ence detectors on the walk­ways control the solar-powered lighting for increased energy effic­i­ency.Berker B.IQ control keypads were fitted in each villa for cent­ra­l­ised control of individual funct­ions. In addition, orion plus distrib­ution boards were also installed in each villa to house the KNX equi­pment and Hager switc­hgear.
The high-end system contrib­utes to guests’ overall comfort and control of their villas and reduces the lodge’s operating costs by improving the site’s energy effic­i­ency.

 

Read moreRead less

Products and solut­ions

vega D encl­os­ures

 

orion+ IP65 encl­os­ures

 

125A distrib­ution blocks

 

Prot­ection devices

KNX pres­ence detectors

 

KNX power supply

 

Have a similar project?

We are here for you.

Desc­ri­ptive Textarea to enter Text values......Desc­ri­ptive Textarea to enter Text values......